IESNA:LM-63-2002
[TEST]P1445076
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-240W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]39169
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 233.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5378.9 5457 5547.4 5649.9 5764.6 5891.2 6031.4 6182.8 6344.1 6522.6
6715.5 6924.4 7148.9 7391.2 7646.8 7912.7 8186.3 8456.2 8722.9 8982.8
9236 9473.3 9697.9 9905.7 10106.7 10298.5 10460.9 10609.8 10743.6 10886.6
11056.5 11198.7 11304.7 11345.9 11322.3 11241.6 11134.7 11044.7 11002.7 10987.5
10982.5 10978.3 10965.6 10941.2 10902.5 10851.2 10788.1 10720 10647.7 10572.8
10492 10400.3 10297.7 10184.1 10056.3 9914.1 9752.6 9570 9367.3 9151.1
8892 8570.6 8188.2 7759 7334.2 6965.3 6672.6 6485.2 6389.3 6305.9
6070.1 5601.8 4977.3 4352.1 3773.5 2932.4 1793.5 793.7 596.5 413.1
229.7 200.3 176.3 152.9 129.5 105.3 78.9 57.2 35.6 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5455.1 5541.6 5639.6 5749.2 5869.8 6004.6 6151.2 6307.1 6481
6660.9 6862.5 7073.3 7302.5 7547.7 7800.1 8055.7 8314.7 8571.5 8823.8
9064.4 9299.1 9521.2 9736.6 9938.5 10135.3 10310.3 10469.3 10609.8 10748.6
10911 11063.2 11182.7 11252.5 11248.3 11184.4 11091 10983.3 10913.5 10878.2
10860.5 10848.7 10839.5 10826 10809.2 10780.6 10743.6 10704 10659.4 10613.2
10565.2 10509.7 10441.5 10365 10266.6 10151.3 10018.4 9865.3 9688.6 9487.6
9263 9001.3 8687.5 8325.2 7942 7583.3 7254.7 6979.4 6777.5 6635.9
6511.5 6292.3 5913.4 5381.7 4790.1 4139.7 3333.9 2202.2 1065.9 778
507 236 202.2 174.6 147.5 120.5 95.3 71.6 48.1 24.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5449.5 5526.7 5613.4 5709.6 5814 5935.8 6063.6 6202.8 6355.6
6515.4 6691.4 6875.7 7075.9 7283.4 7499.7 7723.7 7952.4 8180.1 8408.7
8627.8 8844.9 9048.4 9249.5 9442.1 9632.3 9815.7 9994 10158 10313.7
10465.9 10633.3 10788.1 10916.8 11003.5 11019.5 10979.9 10912.6 10842.8 10792.3
10767.9 10760.4 10759.5 10758.7 10755.3 10747.8 10735.1 10720 10699.8 10671.2
10636.7 10595.5 10548.4 10497.9 10443.2 10382.7 10307.8 10217.8 10107.6 9985.6
9844.3 9686.9 9510.3 9308.4 9082.9 8839 8576.5 8319.7 8074 7846.9
7635.8 7451 7270 7063.4 6808.3 6477.5 6012.5 5415 4653.4 3676.6
2373.1 1201.9 878.4 566.2 254 188.4 138.1 103.1 71.3 39.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5441.3 5502.9 5570.1 5648.4 5733.5 5828.5 5932.9 6045.8 6166.9
6297.3 6435.2 6584 6740.2 6907.3 7082.7 7262.9 7444.4 7633.9 7819.5
8004.7 8190 8370.9 8550.4 8722 8892 9058.5 9218.4 9378.2 9534.7
9692 9852.7 10013.4 10169 10309.5 10419.7 10492 10508 10488.7 10462.6
10449.1 10449.1 10465.1 10492.9 10524.8 10554.3 10578.7 10596.3 10609 10617.4
10620.7 10619.9 10614 10607.3 10593 10573.6 10544.2 10505.5 10459.2 10407.1
10344.8 10267.4 10174.9 10063.8 9936 9786.2 9616.3 9416.9 9190.6 8939.9
8669 8392.2 8109.7 7835.7 7551.1 7207.2 6818.3 6270.4 5534.8 4611.8
3488.4 2288.6 1118.9 829.3 548.8 268.3 219 167.7 109.9 58.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5426.4 5468.5 5516.7 5571.7 5635.3 5703.6 5776.7 5855.5 5942
6035.3 6133.6 6238.9 6349.6 6470.3 6594.9 6727.9 6865 7005.5 7147.6
7293.2 7441.2 7587.7 7738.3 7881.4 8025.6 8165.4 8304.6 8442.7 8575.7
8708.6 8847.4 8990.4 9145.2 9295.8 9427 9544.8 9633.1 9701.2 9733.2
9743.3 9758.5 9787.9 9824.1 9867.8 9917.4 9973 10029.3 10084 10138.7
10189.2 10235.4 10282.5 10322.1 10355.7 10385.2 10408.7 10423.9 10429.8 10424.7
10407.1 10374.2 10335.5 10280.9 10206 10118.5 10011.7 9870.3 9702.9 9492.6
9236.9 8936.6 8587.4 8182.3 7712.2 7193.2 6624 5983.7 5210.7 4289.3
3196 1948.9 902.7 651.5 424.3 197 150.6 114 81.6 45.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5407.6 5430.3 5457.2 5489.8 5528.4 5569.4 5613.8 5662.6 5716.2
5773.4 5835.5 5902.7 5973.5 6051.1 6131.4 6217.7 6309.7 6406.4 6505
6604.5 6709.8 6818.8 6928.9 7038 7144.3 7253.8 7365.8 7477.3 7592.2
7711.3 7828.3 7943.1 8057.7 8186 8322 8454.5 8568.9 8667.4 8749.8
8811.2 8855 8894.5 8941.6 9002.2 9069.5 9136.8 9206.6 9277.3 9345.4
9413.5 9476.6 9539.7 9595.3 9646.6 9692 9731.5 9765.2 9791.3 9806.4
9809.8 9793.8 9758.5 9715.5 9653.3 9573.4 9481.7 9351.3 9174.6 8945
8621.9 8184.4 7643.2 7011.4 6354.4 5663.4 4914.2 3940.3 2707 1493.7
683.2 469.9 269.7 221.8 185.6 150.9 116.1 84.8 59.2 33.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5370 5372.5 5379.6 5389.9 5406 5424.8 5444.7 5468.7 5496.2
5527.7 5560.8 5597.6 5641.1 5689.6 5739.7 5793.8 5853 5915.7 5978.5
6044 6112.4 6181.6 6250.5 6317.4 6385.3 6455.6 6526 6599.6 6677.1
6758.2 6841.2 6928.2 7013.2 7102.1 7194.2 7289.9 7384.5 7483.5 7584.6
7676.2 7754 7817.7 7869.7 7921 7976.7 8037.1 8095.1 8154.7 8211
8263.8 8311.8 8355.5 8394.5 8434.3 8470.5 8505 8535.3 8558 8574.8
8583.2 8579.9 8564.7 8545.4 8514.3 8465.5 8390.6 8280.2 8103.8 7825.4
7395 6776.6 6100.4 5472.1 4899.4 4230.3 3234.8 2099.9 972.4 394.8
262.9 227.1 199.8 172.5 145.2 119.8 94.3 68 43.4 30.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5350.6 5334.4 5322.3 5314.1 5311.8 5312.4 5314.7 5321 5329
5339.1 5352.4 5370.3 5390.7 5414.7 5441.5 5474 5508.1 5546 5586.3
5629.8 5675.3 5721.1 5766.7 5812.8 5858 5904.7 5950.5 5996.8 6046.8
6099.8 6153.3 6207.1 6261.3 6316.8 6374.1 6433.5 6490.6 6544.2 6601.8
6663.9 6731.8 6795.4 6853.3 6909.4 6968.5 7031.2 7100.5 7174 7247.6
7324.6 7401.5 7477.9 7551.3 7620.2 7685.1 7747.5 7807.6 7862.1 7911.7
7956.3 7990.9 8017.3 8038.1 8044.9 8042.9 8033.3 7993.4 7919.1 7779.8
7538.3 7179.1 6709.6 6180 5676.4 5193 4578.1 3633.8 2582.6 1531.4
492.3 297.8 243.2 206.3 169.5 132.6 103.9 78 55.1 38.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5333.8 5299.9 5272.1 5250.1 5232.6 5218.8 5209.4 5203.4 5198
5193.8 5192.5 5195.7 5202.9 5212.2 5224.3 5239.9 5260.1 5282.4 5308.5
5336.6 5367.6 5401.4 5436.4 5472.8 5510.2 5549.3 5588.5 5628.4 5670.3
5712.9 5756.8 5801.5 5846.2 5887.3 5929.4 5972.3 6018.8 6065.6 6113.8
6164.3 6217.4 6274.9 6336.3 6401.5 6466.5 6534.6 6601.9 6669.8 6740.8
6811.7 6881.6 6951.4 7024.7 7101.2 7177.9 7256.1 7336.9 7421.3 7501.6
7582.6 7666.4 7751.8 7836.5 7917.4 7995.3 8061.2 8121.6 8172.5 8206.3
8203.6 8148.1 8025.8 7813.2 7534.6 7197.1 6852.4 6467.2 5983.4 5197.5
3973.5 2814.3 1655.2 518.5 341.2 274.7 220.7 166.6 113.1 77.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5319.8 5272.9 5233.8 5200.7 5174.1 5150.9 5130.5 5113.3 5099.8
5091.8 5085.6 5083.1 5083.4 5087.4 5094.7 5104.2 5118.1 5135.7 5154.3
5177.8 5202.4 5229.9 5259.1 5288.4 5319.9 5351.8 5383.9 5418 5451
5486.7 5523.5 5562.3 5601.6 5639.5 5680.2 5722.4 5766.2 5815.3 5868.4
5927.6 5984.3 6046.7 6109.9 6177.9 6245.2 6312.2 6377.4 6442.6 6506.4
6569.7 6634.2 6700.4 6769.3 6842.1 6917.6 6998.4 7085.5 7177.5 7271.2
7369.7 7471.7 7576.3 7681.6 7790.2 7895.3 7999.7 8094.4 8186.3 8266.1
8336.5 8385 8406.6 8371.6 8265.8 8068.1 7751.9 7233.8 6470.2 5455.3
4343.5 3352.4 2528.5 2018.3 1508.2 999.9 615.5 428.1 240.8 53.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5310.5 5254.7 5207.5 5167.2 5133.5 5102.1 5074.4 5051.9 5033.5
5020.5 5012.2 5008.4 5009.3 5014.3 5022.2 5032.9 5047.5 5064.7 5083.5
5105.6 5126.8 5151.3 5176.8 5203.9 5231.8 5260 5289.7 5319.5 5352.9
5386.7 5422.9 5459.7 5496.1 5532.4 5572.6 5615.6 5664.8 5715.9 5769.4
5825.3 5880.3 5937.3 5991.5 6045.3 6097.4 6148.4 6201.7 6253.9 6311.3
6369.1 6432.3 6499.3 6570.2 6645.3 6722.6 6798.9 6874.8 6947.9 7015.6
7079.9 7151.9 7224.7 7297.1 7365.5 7431.8 7499.7 7560.8 7616.2 7645.9
7663.2 7664 7613.7 7518.5 7359.3 7065.3 6664.6 6218.1 5656.1 4893.9
4111.5 3459 3044.9 2837.5 2149.8 1462.2 788.8 550.7 312.6 79.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5306.5 5245.5 5193.9 5149.1 5110.4 5073.6 5042.3 5015.6 4995
4978.3 4968.5 4965.5 4966.6 4970.1 4978.5 4989.7 5002.6 5019.2 5037.7
5056 5073.4 5092.4 5113.3 5137.7 5164 5193.2 5226.2 5262 5301.1
5341.5 5381.5 5422.7 5464.9 5507.9 5551.2 5595.5 5641 5683 5724
5767.5 5811.8 5857.2 5903.7 5951 6000.7 6052.5 6109.3 6171.6 6237.3
6302 6368.9 6437.1 6505.7 6573.7 6635.1 6688.2 6732.7 6775.9 6816.6
6854.8 6886.3 6911.6 6941.1 6967.9 6992.5 7006.2 6999.3 6978.9 6917.1
6780.4 6536.9 6142.2 5595.1 4999.2 4379.9 3717.1 2969.4 2478.9 2563.9
3081.2 3260.5 2465.9 1671.3 880.3 465.2 372.6 280 187.4 94.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5306.7 5245 5190.8 5146.3 5105.7 5069 5036.2 5008.3 4986.1
4970 4959.7 4955.3 4955.1 4959.4 4966.5 4977.5 4991 5006.3 5021.9
5038.5 5055.2 5072.5 5093.4 5117.9 5145.1 5176.9 5212.8 5252.2 5294.9
5341.7 5388.3 5439.9 5491.9 5542.3 5595.8 5651.5 5705.3 5758.2 5814.4
5870.7 5922.3 5974.5 6024.2 6073.5 6122.1 6168.7 6217.9 6260 6302.5
6344.8 6390.4 6433.3 6473.4 6512 6552 6591 6629.4 6666.6 6703.3
6735.1 6764.5 6795.1 6823.6 6852.9 6858.3 6822.4 6782 6710.8 6525.7
6212.3 5736.3 5151.8 4551.9 3951.1 3199.1 2408.4 1885.5 1977.3 2493.7
2846.3 2207.4 1568.5 932.1 497.4 299.9 105 70.8 36.6 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5313.7 5254.5 5203.4 5160 5122.6 5087.6 5056.5 5030.8 5010.5
4994 4983.6 4978.6 4979.6 4983.7 4990.4 5001.4 5016.2 5033.8 5053.2
5073.6 5096.1 5118.9 5142.5 5168.3 5197.5 5229.8 5264.8 5303.6 5344
5384.6 5424.8 5466 5507.6 5548.9 5591.8 5635.3 5677.5 5717.9 5758
5800.1 5845.8 5894 5943.4 5995.1 6046.9 6102.4 6160.3 6222.1 6286.5
6354.5 6421.5 6491.5 6560.2 6626.2 6685.2 6737.5 6786.2 6830.1 6870.7
6905.9 6935.4 6962.7 6992.4 7023.8 7045.4 7043.9 7026.4 7000.6 6927.2
6766.9 6493.7 6067.7 5542.2 4944 4302.2 3631.7 2930.1 2514.7 2704.3
3204.9 3196.4 2398.9 1601.3 807.9 450 360.5 271 181.5 92
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5324.4 5273.3 5227.6 5188.6 5156.1 5126.1 5100.3 5079.3 5060.1
5046.2 5038.1 5033.7 5034.4 5040.3 5048.7 5060.2 5075.3 5095 5117.3
5141.9 5169.1 5196.5 5226.5 5257.7 5291.4 5324.7 5356.9 5389.4 5424.2
5458.5 5493.9 5529.5 5566.3 5603 5642.7 5685.9 5735.1 5787.2 5842.9
5898.7 5954.9 6009.9 6063.6 6118 6171.7 6226.2 6280 6333.9 6391.2
6452.4 6516.8 6585.9 6658.5 6733 6811.6 6889.8 6969.6 7040.6 7106.3
7173.7 7247.9 7322.5 7387.4 7447.5 7508.8 7572.9 7625.9 7669.1 7691.6
7693.4 7664.8 7595.4 7484.4 7272.2 6933.7 6531.9 6063.3 5460.2 4676.4
3867.3 3155.1 2861.7 2255.4 1649.2 1043.1 580.3 464.5 348.8 233.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5340.8 5299.5 5263 5233.2 5207.7 5185.4 5164.9 5148.6 5137.1
5127.5 5121.3 5120.8 5124.2 5130.2 5140.8 5157 5175.3 5195.3 5218.7
5244.5 5273.9 5304.2 5336 5367.4 5399.5 5432.3 5466.1 5502.3 5539.2
5577.6 5617.3 5656.6 5696.5 5735.2 5774.9 5815.1 5860 5911.9 5967.6
6025.9 6088 6153.9 6220.6 6285.4 6350.3 6413.7 6477.3 6539 6601.8
6665.9 6730.6 6799.1 6869.3 6943.7 7023.9 7108.7 7198.8 7294.9 7393.5
7495 7598.2 7703.8 7805.8 7912.3 8015.8 8111.3 8203 8281.2 8346.3
8393.5 8416.7 8395.8 8290.1 8087.2 7796.7 7355 6684.5 5771.3 4761.8
3770.7 2929.3 2331.4 1733.5 1138.1 662.6 466.6 270.5 76.1 40.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5358.6 5332.9 5310.1 5291.8 5276.7 5264.9 5255.1 5247.2 5241.8
5239.7 5243.3 5250 5261.6 5275.4 5293 5314.1 5338.9 5365.6 5394.9
5428 5463.7 5501.7 5541.3 5583.1 5626.3 5668.4 5711.5 5755.5 5798.3
5841.9 5884.8 5928.3 5970.3 6009.8 6050.6 6093.7 6137.7 6184 6233
6281.9 6334.8 6389.9 6447.5 6512.9 6581.2 6653.5 6729.9 6809.2 6886
6961 7032 7102.7 7176.1 7251 7329.5 7409.9 7488.5 7567.1 7645.3
7720.9 7796 7874.6 7951.6 8024.1 8093.2 8154.9 8192.6 8197.4 8171.3
8108.8 7988.6 7813.7 7550.2 7236.7 6908.5 6554.7 6080.3 5328.9 4185
2956.6 1728.3 523.9 351.7 288.4 234.8 181.1 127.6 96.8 66.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5377.6 5369.1 5363.2 5360.7 5360.5 5364.6 5369.3 5375.9 5385.5
5400.2 5418.5 5440.9 5467.2 5496.1 5527.7 5562.6 5600.4 5642.2 5685.4
5732.9 5781.7 5832 5882.5 5934.6 5984.9 6036.7 6088.3 6141.9 6198
6256.2 6314.9 6371.7 6429.1 6488.1 6548.3 6606.8 6661.1 6715.7 6765.6
6819.1 6870.7 6927.4 6991.9 7060.2 7128.4 7194.4 7265.8 7345.3 7424.5
7503.7 7581.6 7656.4 7725 7787.3 7844.4 7896.5 7944 7987.1 8023.4
8050.5 8068 8076.2 8079.2 8071.6 8050.8 8003.9 7918.6 7785.1 7575.5
7236.7 6759.1 6234.9 5746.5 5279.2 4634.8 3678.2 2603.2 1528.1 455.7
297.1 244.3 209.7 175 140.4 111.9 86.2 62.4 43 23.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5378.3 5388.9 5402.4 5418.6 5437.2 5459.9 5484.3 5510.7 5540
5575.7 5616.4 5661.3 5708.8 5758 5813.7 5873.3 5935.2 6001.5 6068
6136.9 6208 6277.9 6348.2 6417.9 6490.2 6561 6635.8 6715.2 6797.4
6884.1 6975 7065.2 7162 7259 7355.9 7448.3 7545.3 7635.7 7716.6
7787.8 7852.8 7913.3 7974.7 8034.4 8091.9 8149.7 8209.5 8261.9 8309.7
8352.6 8392.7 8434.3 8471.3 8506.7 8535.3 8561.4 8584.9 8600.1 8604.3
8599.2 8593.3 8580.7 8550.4 8504.2 8425.1 8300.2 8132.2 7859 7430.1
6825.2 6124.4 5498.9 4935.8 4294.1 3303.3 2060.5 963.5 703.7 470.4
237 203.5 177.3 151.8 126.1 99.1 74.4 49.8 25.2 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5397 5427.5 5461.8 5499.1 5538.8 5583 5631.6 5683.3 5739.7
5800.4 5868.6 5942.4 6021.1 6102.2 6189 6279.6 6376.3 6474.4 6576.4
6682.4 6793.1 6902.6 7015.8 7127.7 7241.4 7356.2 7470.9 7588.8 7710.7
7834 7963.5 8095.2 8232.1 8360.6 8481.4 8596.7 8695.1 8770 8823.8
8861.7 8897 8945 9009.7 9081.3 9149.4 9215.8 9282.3 9353.8 9425.3
9490.9 9553.2 9608.7 9658.3 9700.4 9734.9 9760.1 9771.9 9778.6 9774.4
9753.4 9718.9 9673.5 9612.9 9535.5 9428.7 9284.8 9093.9 8849.1 8537
8108.9 7544.4 6909.5 6228.8 5560.7 4808.1 3857.1 2663.1 1446.9 643.3
457.1 272.6 225.6 191 158.5 123.5 92.6 66.4 40.4 14.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5414.8 5464 5519 5579.2 5642.7 5713.5 5789.5 5871.4 5958.5
6052.8 6154.7 6263.6 6379.9 6504.9 6634.7 6773.6 6915.5 7063.4 7212.9
7364.4 7519.4 7671.6 7825.9 7976.7 8125.6 8267.7 8411 8550.4 8692.6
8840.7 8995.4 9146.9 9293.2 9429.5 9549.8 9644 9700.4 9727.3 9744.2
9761.8 9787.9 9822.4 9864.5 9917.4 9978 10043.6 10108.4 10167.3 10221.1
10268.2 10311.2 10349.8 10384.3 10412.9 10432.3 10448.3 10454.2 10445.8 10427.2
10401.2 10365 10310.3 10238.8 10148.8 10036.9 9898.1 9738.3 9538.9 9296.6
9008.1 8657.3 8268.4 7791.2 7237.7 6619.8 5969.3 5222.2 4319.9 3277.1
2065.8 984.3 718.6 466.2 213.7 159.8 122 89.3 57 43.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5431.8 5496.9 5570.6 5653.7 5742.8 5839.3 5942.7 6053.7 6173.6
6303.8 6443 6591.5 6754.9 6923.9 7103.3 7289.3 7478.8 7675.8 7866.1
8059.8 8247.2 8431 8610.2 8782.6 8950 9114.1 9281.5 9452.2 9616.3
9778.6 9952.8 10104.2 10249.7 10367.5 10450 10485.3 10488.7 10468.5 10447.4
10442.4 10458.4 10491.2 10529 10564.4 10594.7 10619.9 10637.6 10649.3 10658.6
10662.8 10662.8 10659.4 10653.5 10640.9 10622.4 10593 10554.3 10497.1 10434.8
10359.9 10281.7 10189.2 10076.4 9935.1 9766 9569.2 9354.7 9119.9 8869.3
8592.5 8300.9 8007.1 7700.1 7369 6972.5 6503.1 5849.6 4937.9 3865.5
2676.8 1481.1 1068.6 677.6 286.7 241.4 194.4 138.1 75.4 56.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5443.1 5523.9 5614.3 5714 5822.3 5941.7 6070.8 6208.4 6358.2
6520 6694.2 6880 7082 7289.3 7506.9 7736.9 7974.8 8210.3 8438.5
8661.5 8877.7 9083.8 9280.6 9473.3 9665.1 9855.2 10039.4 10204.3 10360.8
10518.9 10676.3 10824.3 10931.2 10987.5 10988.4 10951.3 10882.4 10820.1 10789
10778 10775.5 10775.5 10776.4 10776.4 10773.8 10768.8 10757.9 10741.9 10714.1
10680.5 10637.6 10587.9 10535.8 10481.9 10420.5 10346.5 10254.8 10142.1 10017.6
9874.5 9708 9526.3 9334.5 9121.6 8883.6 8627 8372.9 8120.5 7901.3
7709.2 7510.2 7283.3 7068 6793.9 6386.6 5847.7 5224.7 4428.7 3326.4
1931.9 923.9 689.1 460.2 231.4 168.9 126.9 93.1 74.7 56.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5453.1 5542 5641.5 5752.3 5874.5 6009.1 6155.1 6310.7 6481.3
6668.4 6868.1 7080.3 7310.7 7552.2 7803.9 8066.3 8327.5 8592.5 8843.2
9084.6 9312.6 9531.3 9747.5 9955.3 10155.5 10338.1 10498.7 10638.4 10783.1
10942.1 11089.3 11197 11250 11239.9 11173.4 11071.6 10972.4 10906.8 10878.2
10863.9 10857.1 10849.5 10840.3 10824.3 10796.6 10759.5 10718.3 10673.7 10627.5
10582.9 10530.7 10465.9 10388.5 10289.3 10173.2 10039.4 9883.8 9704.6 9501
9278.9 9025.7 8722 8367.6 7980.9 7620.3 7309.8 7045.9 6846.2 6690.7
6553.5 6332.9 5942.8 5402.5 4781.8 4108.5 3288.3 2201 1105.8 798.7
520.9 243.2 201.8 176.1 147.6 118.5 92.1 68.1 44.2 20.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5378.9 5457 5547.4 5649.9 5764.6 5891.2 6031.4 6182.8 6344.1 6522.6
6715.5 6924.4 7148.9 7391.2 7646.8 7912.7 8186.3 8456.2 8722.9 8982.8
9236 9473.3 9697.9 9905.7 10106.7 10298.5 10460.9 10609.8 10743.6 10886.6
11056.5 11198.7 11304.7 11345.9 11322.3 11241.6 11134.7 11044.7 11002.7 10987.5
10982.5 10978.3 10965.6 10941.2 10902.5 10851.2 10788.1 10720 10647.7 10572.8
10492 10400.3 10297.7 10184.1 10056.3 9914.1 9752.6 9570 9367.3 9151.1
8892 8570.6 8188.2 7759 7334.2 6965.3 6672.6 6485.2 6389.3 6305.9
6070.1 5601.8 4977.3 4352.1 3773.5 2932.4 1793.5 793.7 596.5 413.1
229.7 200.3 176.3 152.9 129.5 105.3 78.9 57.2 35.6 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
